2.106.1 SDMMCx_Initialize Function

C

/* x = SDMMC instance number */

void SDMMCx_Initialize( void )

Summary

Initializes the SDMMC peripheral and the internal data structures used by the peripheral library.

Description

This function initializes the SDMMC peripheral. The SDMMC peripheral is initialized in 1 bit mode and the SDMMC clock is set to 400 kHz. The clock mode used is the programmable clock mode. This function also initializes the internal data structures used by the peripheral library.

Precondition

None.

Parameters

None.

Returns

None.

Example

SDMMC1_Initialize();

Remarks

None.