2.88.11 PTG_EVENTS Enum
C
typedef enum
{
TRIGGER0, /**<PTG Trigger0 Event */
TRIGGER1, /**<PTG Trigger1 Event */
TRIGGER2, /**<PTG Trigger2 Event */
TRIGGER3, /**<PTG Trigger3 Event */
WATCHDOGTIMER, /**<PTG WatchDogTimer Event */
}PTG_EVENTS;
Summary
Defines the PTG events that are available.
Description
This enumeration defines the PTG events that are available.
Remarks
None.