2.88.12 PTG_EVENTS_CALLBACK Typedef
C
typedef void (*PTG_EVENTS_CALLBACK)(uintptr_t context)
Summary
Defines the function pointer data type and function signature for the qei peripheral callback function.
Description
This data type defines the function pointer and function signature for the qei peripheral callback function. The qei peripheral will call back the client's function with this signature.
Remarks
None.