2.17.18 CMP_STATUS_SOURCE Enum
C
The enum vary based on device family. Refer to the generated header file for the actual values.
Summary
Denotes a specific comparator output status.
Description
Members of this enumeration denotes a specific comparator output status. Used as input parameter for CMP_StatusGet() function.
Remarks
None.