4.6.3 System Busy LED
The state of the system is displayed as an LED symbol. If the LED is green, the system is ready to trigger a specific operation, for example, resetting the system or starting a measurement.
If the LED is red, the system is busy and is unable to trigger any other operations.