Verifier: This node type
initiates the distance measurement by sending telegrams to at least one Prover
node device, then waiting for a specified timeout value for the associated
response. Distance is calculated by the means of telegram timestamps.
Prover: This node type is
continuously listening for telegrams. On successful reception, an acknowledge
telegram is sent back as the response. This node type is not able to start any
measurement.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.