4.4.13.2.6 USB_ControlOverUnderRunCallbackRegister()
void USB_ControlOverUnderRunCallbackRegister (USB_SETUP_OVERUNDERRUN_CALLBACK_t callback)
Sets the callback for a control overrun or underrun.
| callback |
- The function to call on a control overrun or underrun |
None. |