4.4.13.2.29 USB_FrameNumGet()
static ALWAYS_INLINE uint16_t USB_FrameNumGet (void )[static]
Gets the current frame number.
| None. |
15-bit frame number |
static ALWAYS_INLINE uint16_t USB_FrameNumGet (void )[static]
Gets the current frame number.
| None. |
15-bit frame number |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.