4.4.13.2.11 USB_ControlTransferDataSet()
RETURN_CODE_t USB_ControlTransferDataSet (uint8_t * dataPtr, uint16_t dataSize)
Updates the transfer data pointer and size in ControlTransfer.
| *dataPtr |
- Pointer to new data |
| dataSize |
- Number of elements in the array |
SUCCESS or an Error code according to RETURN_CODE_t |