4.4.13.2.14 USB_ControlTransferZLP()
RETURN_CODE_t USB_ControlTransferZLP (uint8_t direction)
Sends ZLP OUT and ZLP IN transactions on the control endpoints.
| direction |
- The endpoint direction to send the ZLP |
SUCCESS or an Error code according to RETURN_CODE_t |