4.4.13.2.10 USB_ControlTransactionComplete()
RETURN_CODE_t USB_ControlTransactionComplete (USB_PIPE_t pipe)
Handles completed transactions on the control endpoints. Checks and verifies data OUT, data IN, ZLP OUT and ZLP IN.
| pipe |
- A combination of endpoint address and direction |
SUCCESS or an Error code according to RETURN_CODE_t |