4.4.13.2.12 USB_ControlTransferDataWriteBuffer()
RETURN_CODE_t USB_ControlTransferDataWriteBuffer (uint8_t * dataPtr, uint8_t dataSize)
Copies data to the transfer buffer and sets the transfer data pointer and size in ControlTransfer.
| *dataPtr |
- Pointer to data to copy |
| dataSize |
- Number of elements in the array |
SUCCESS or an Error code according to RETURN_CODE_t |