4.4.13.2.3 USB_ControlEndOfRequestCallbackRegister()
void USB_ControlEndOfRequestCallbackRegister (USB_SETUP_ENDOFREQUEST_CALLBACK_t callback)
Sets the callback for end of a control request.
| callback |
- The function to call for the end of a control request |
None. |