4.4.13.2.7 USB_ControlProcessOverUnderflow()
RETURN_CODE_t USB_ControlProcessOverUnderflow (uint8_t overunderflow)
Handles the control Over/Underflow events.
| overunderflow |
- A value representing overflow or underflow |
SUCCESS or an Error code according to RETURN_CODE_t |