4.4.13.2.8 USB_ControlProcessSetupCallbackRegister()
void USB_ControlProcessSetupCallbackRegister (USB_SETUP_PROCESS_CALLBACK_t callback)
Sets the callback for the setup processing.
| callback |
- The function to call for the setup processing |
None. |
void USB_ControlProcessSetupCallbackRegister (USB_SETUP_PROCESS_CALLBACK_t callback)
Sets the callback for the setup processing.
| callback |
- The function to call for the setup processing |
None. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.