14.2.2.5 Interrupt Handling
The AT86RF212B interrupt handling in the Extended Operating Mode is similar to the Basic Operating Mode. Interrupts can be enabled by setting the appropriate bit in the IRQ_MASK register.
For RX_AACK and TX_ARET modes the following interrupts inform about the status of a frame reception and transmission:
| Mode | Interrupt | Description |
|---|---|---|
| RX_AACK | IRQ_2 (RX_START) | Indicates a PHR reception |
| IRQ_5 (AMI) | Issued at address match | |
| IRQ_3 (TRX_END) |
Signals completion of RX_AACK transaction if successful
| |
| TX_ARET | IRQ_3 (TRX_END) | Signals completion of TX_ARET transaction |
|
RX_AACK/ TX_ARET | IRQ_0 (PLL_LOCK) | Entering RX_AACK_ON or TX_ARET_ON state from TRX_OFF state, the PLL_LOCK interrupt signals that the transaction can be started |
RX_AACK
For support of the RX_AACK functionality, it is recommended to enable IRQ_3 (TRX_END). This interrupt is issued only if frames pass the frame filtering, and have a valid FCS to reflect data validity. This functionality differs in Basic Operating Mode. The usage of other interrupts is optional.
On reception of a valid PHR an IRQ_2 (RX_START) is issued. IRQ_5 (AMI) indicates address match, refer to the rules in the filter filter, and the completion of a frame reception with a valid FCS is indicated by interrupt IRQ_3 (TRX_END).
Thus, it can happen that an IRQ_2 (RX_START) and/or IRQ_5 (AMI) are issued, but the IRQ_3 (TRX_END) interrupt is never triggered when a frame does not pass the FCS computation check.
TX_ARET
The IRQ_3 (TRX_END) interrupt is always generated after completing a TX_ARET transaction. Subsequently the transaction status can be read from the TRAC_STATUS bits in the TRX_STATE register (TRX_STATE.TRAC_STATUS).
Several interrupts are automatically suppressed by the radio transceiver during TX_ARET transaction. The CCA algorithm (part of CSMA-CA) does not generate interrupt IRQ_4 (CCA_ED_DONE). Furthermore, the interrupts IRQ_2 (RX_START) and/or IRQ_5 (AMI) are not generated during the TX_ARET acknowledgment receive process.
All other interrupts as described in Section 6.7, are also available in Extended Operating Mode.