18.6.5 RTC Calendar Register
In UTC mode, values read in this register are not relevant.
This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode register (SYSC_WPMR).
| Name: | RTC_CALR |
| Offset: | 0x0C |
| Reset: | 0x01411720 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DATE[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 1 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DAY[2:0] | MONTH[4:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 1 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| YEAR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 1 | 0 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CENT[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 | ||
Bits 29:24 – DATE[5:0] Current Day in Current Month
The range that can be set is 01–31 (BCD).
The lowest four bits encode the units. The higher bits encode the tens.
Bits 23:21 – DAY[2:0] Current Day in Current Week
The range that can be set is 1–7 (BCD).
The coding of the number (which number represents which day) is user-defined as it has no effect on the date counter.
Bits 20:16 – MONTH[4:0] Current Month
The range that can be set is 01–12 (BCD).
The lowest four bits encode the units. The higher bits encode the tens.
Bits 15:8 – YEAR[7:0] Current Year
The range that can be set is 00–99 (BCD).
The lowest four bits encode the units. The higher bits encode the tens.
Bits 6:0 – CENT[6:0] Current Century
The range that can be set is 20 (Gregorian).
The lowest four bits encode the units. The higher bits encode the tens.