18.6.9 RTC Calendar Alarm Register (UTC_MODE)
This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode register (SYSC_WPMR).
| Name: | RTC_CALALR (UTC_MODE) |
| Offset: | 0x14 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| UTCEN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – UTCEN UTC Alarm Enable
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED |
The UTC-matching alarm is disabled. |
| 1 | ENABLED |
The UTC-matching alarm is enabled. |