4.4.2.4.2 Add Code for a Pullup on PC7
Code for enabling a pull-up on Port C, Pin 7, will be added to the source code. The View IO window is helpful in locating the correct register selection.
#include <avr/io.h>
int main(void) {
PORTC.PIN7CTRL = PORT_PULLUPEN_bm; /* Enable PC7 Pullup */
PORTC.DIR = PIN6_bm; /* Turn on LED */
while (1) {
}
}
Program the part
to see the better response of the PC7 switch (GPIO 0) and
the turning on of the PC6 LED (GPIO 1).