4.7.2.3.6 Rectangle
The Rectangle widget sends a value each time it is clicked by the mouse.

Data Fields
The Rectangle widget has a source data field. Each time the element is clicked by the mouse pointer a value is sent.
Configuration
Hover over parameters in visualizer for more information.
| Parameter | Type | Usage |
|---|---|---|
| Color | Color selection dialog | Color of widget |