4.7.2.3.1 Numeric
The Numeric widget enables input of numeric values to the dashboard.
Data Fields
The Numeric widget has a source data field. Each time the numerical input value is changed a packet will send a value.
Configuration
Hover over parameters in visualizer for more information.
| Parameter | Type | Usage |
|---|---|---|
| Initial | Numeric | Initial value |
| Min | Numeric | Minimum value of input |
| Max | Numeric | Maximum value of input |
| Parameter | Type | Usage |
|---|---|---|
| Foreground | Color selection dialog | Color of widget foreground. |
| Background | Color selection dialog | Color of widget background. |
| Parameter | Type | Usage |
|---|---|---|
| Font Size | Numeric | Enter font size |
| Font Weight | Dropdown box | Select the font weight (such as bold) |
| Font Style | Dropdown box | Select the font style (such as italics) |
| Font Family | Dropdown box | Select the font family (such as segment) |
| Parameter | Type | Usage |
|---|---|---|
| Horizontal | Dropdown box | Select the horizontal alignment of content |