2.4 MOSFET Terminals
The following table lists the details of the MOSFET terminals.
|
Ref ID |
Type |
Manufacturer Part Number |
|---|---|---|
|
G1, G2, S2, and S1D2 |
2.8 mm quick fit |
Keystone 3534 |
|
D11 |
4.8 mm quick fit |
Keystone 1285-ST |
Note:
- Recommended mate for D1—Keystone 8291 (female fully insulated quick fit terminal). The D1 quick fit terminal on the gate driver must be connected to the D1 terminal on the SiC MOSFET module.
The following figure shows the interconnect locations on Printed Circuit Board (PCB).