2.5 Inout—Controller/Power to Driver Connection
The following table lists the details of the inout—controller/power to driver connection.
|
Pin No. |
Signal |
Pin No. |
Signal |
|---|---|---|---|
|
1, 3, 5, and 7 |
VCC—15V supply voltage |
2, 4, 6, 8, and 10 |
GND |
|
9 |
HI-Fault (HI-F) | ||
|
11 |
HI-Drive In (+) (HI-D (+)) |
12 |
HI-Drive In (-) (HI-D (-)) or GND |
|
13 |
LO-Fault (LO-F) |
14 |
GND |
|
15 |
LO-Drive In (+) (LO-D (+)) |
16 |
LO-Drive In (-) (LO-D (-)) or GND |
|
17 |
All Faults (AL-F) (low when HI-F or LO-F) |
18 |
HV-P—Isolated high voltage monitoring (PWM output) |
|
19 |
Fault Reset (F-RS) (auto reset optional) |
20 |
TE-P—Temperature monitoring (PWM output) |