39.8.10 Driver Control

Name: DRVCTRL
Offset: 0x0D
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
       INVEN1INVEN0 
Access R/WR/W 
Reset 00 

Bits 0, 1 – INVENx Output Waveform x Invert Enable

INVENx bit selects inversion of the output or capture trigger input of channel x.

ValueDescription
0 Disable inversion of the WO[x] output and IO input pin.
1 Enable inversion of the WO[x] output and IO input pin.