39.8.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00000000
Property: PAC Write-Protection, Write-Synchronized Bits, Enable-Protected Bits

Bit 3130292827262524 
    CAPTMODE1[1:0] CAPTMODE0[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
   COPEN1COPEN0  CAPTEN1CAPTEN0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
     ALOCKPRESCALER[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 ONDEMANDRUNSTDBYPRESCSYNC[1:0]MODE[1:0]ENABLESWRST 
Access R/WR/WR/WR/WR/WR/WR/WW 
Reset 00000000 

Bits 28:27 – CAPTMODE1[1:0] Capture mode Channel 1

These bits select the channel 1 capture mode.
Note: This bit field is enable-protected. This bit field is not synchronized.
ValueNameDescription
0x0 DEFAULT Default capture
0x1 CAPTMIN Minimum capture
0x2 CAPTMAX Maximum capture
0x3 - Reserved

Bits 25:24 – CAPTMODE0[1:0] Capture mode Channel 0

These bits select the channel 0 capture mode.
Note: This bit field is enable-protected. This bit field is not synchronized.
ValueNameDescription
0x0 DEFAULT Default capture
0x1 CAPTMIN Minimum capture
0x2 CAPTMAX Maximum capture
0x3 - Reserved

Bits 20, 21 – COPENx Capture On Pin x Enable

Bit x of COPEN[1:0] selects the trigger source for capture operation, either events or I/O pin input.

Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0 Event from Event System is selected as trigger source for capture operation on channel x.
1 I/O pin is selected as trigger source for capture operation on channel x.

Bits 16, 17 – CAPTENx Capture Channel x Enable

Bit x of CAPTEN[1:0] selects whether channel x is a capture or a compare channel.

Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0 CAPTEN disables capture on channel x.
1 CAPTEN enables capture on channel x.

Bit 11 – ALOCK Auto Lock

When this bit is set, Lock bit update (LUPD) is set to '1' on each overflow/underflow or retrigger event.

Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0 The LUPD bit is not affected on overflow/underflow, and retrigger event.
1 The LUPD bit is set on each overflow/underflow or retrigger event.

Bits 10:8 – PRESCALER[2:0] Prescaler

These bits select the counter prescaler factor.

Note: This bit field is enable-protected. This bit field is not synchronized.
ValueNameDescription
0x0 DIV1 Prescaler: GCLK_TC
0x1 DIV2 Prescaler: GCLK_TC/2
0x2 DIV4 Prescaler: GCLK_TC/4
0x3 DIV8 Prescaler: GCLK_TC/8
0x4 DIV16 Prescaler: GCLK_TC/16
0x5 DIV64 Prescaler: GCLK_TC/64
0x6 DIV256 Prescaler: GCLK_TC/256
0x7 DIV1024 Prescaler: GCLK_TC/1024

Bit 7 – ONDEMAND Clock On Demand

This bit selects the clock requirements when the TC is stopped.

In standby mode, if the Run in Standby bit (CTRLA.RUNSTDBY) is '0', ONDEMAND is forced to '0'.

Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0 The On Demand is disabled. If On Demand is disabled, the TC will continue to request the clock when its operation is stopped (STATUS.STOP=1).
1 The On Demand is enabled. When On Demand is enabled, the stopped TC will not request the clock. The clock is requested when a software retrigger command is applied or when an event with start/re-trigger action is detected.

Bit 6 – RUNSTDBY Run in Standby

This bit is used to keep the TC running in standby mode.

Note: This bit is enable-protected. This bit is not synchronized.
ValueDescription
0 The TC is halted in standby.
1 The TC continues to run in standby.

Bits 5:4 – PRESCSYNC[1:0] Prescaler and Counter Synchronization

These bits select whether the counter should wrap around on the next GCLK_TCx clock or the next prescaled GCLK_TCx clock. It also makes it possible to reset the prescaler.

Note: This bit field is enable-protected. This bit field is not synchronized.
ValueNameDescription
0x0 GCLK Reload or reset the counter on next generic clock
0x1 PRESC Reload or reset the counter on next prescaler clock
0x2 RESYNC Reload or reset the counter on next generic clock. Reset the prescaler counter
0x3 - Reserved

Bits 3:2 – MODE[1:0] Timer Counter Mode

These bits select the counter mode.

Note: This bit field is enable-protected. This bit field is not synchronized.
ValueNameDescription
0x0 COUNT16 Counter in 16-bit mode
0x1 COUNT8 Counter in 8-bit mode
0x2 COUNT32 Counter in 32-bit mode
0x3 - Reserved

Bit 1 – ENABLE Enable

Note:
  1. This bit is write-synchronized: SYNCBUSY.ENABLE must be checked to ensure the CTRLA.ENABLE synchronization is complete.
  2. This bit is not enable-protected.
ValueDescription
0 The peripheral is disabled.
1 The peripheral is enabled.

Bit 0 – SWRST Software Reset

Writing a '0' to this bit has no effect.

Writing a '1' to this bit resets all registers in the TC, except DBGCTRL, to their initial state, and the TC will be disabled.

Writing a '1' to CTRLA.SWRST will always take precedence; all other writes in the same write-operation will be discarded.

Note:
  1. When the CTRLA.SWRST is written, the user must poll SYNCBUSY.SWRST bit to know when the reset operation is complete.
  2. During a SWRST, access to registers/bits without SWRST are disallowed until SYNCBUSY.SWRST is cleared by hardware.
  3. This bit is not enable protected.