31.7.6 Data Output Value Clear
Important: For PIC32CM LS00/LS60 Non-Secure accesses, read and
write accesses (RW*) are allowed only if the security attribution for the corresponding
I/O pin is set as Non-Secured in the NONSEC register.
This register allows the user to set one or more output I/O pin drive levels low, without doing a read-modify-write operation. Changes in this register will also be reflected in the Data Output Value (OUT), Data Output Value Toggle (OUTTGL) and Data Output Value Set (OUTSET) registers.
Tip: The I/O pins are assembled in pin groups (”PORT groups”) with up to 32
pins. Group 0 consists of the PA pins, group 1 is for the PB pins, etc. Each pin group
has its own PORT registers, with a 0x80 address spacing. For example, the register
address offset for the Data Direction (DIR) register for group 0 (PA00 to PA31) is 0x00,
and the register address offset for the DIR register for group 1 (PB00 to PB31) is
0x80
Name: | OUTCLR |
Offset: | 0x14 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection, Mix-Secure |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
OUTCLR[31:24] | |||||||||
Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
OUTCLR[23:16] | |||||||||
Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
OUTCLR[15:8] | |||||||||
Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OUTCLR[7:0] | |||||||||
Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:0 – OUTCLR[31:0] PORT Data Output Value Clear
Writing '0' to a bit has no effect.
Writing '1' to a bit will clear the corresponding bit in the OUT register. Pins configured as outputs via the Data Direction register (DIR) will be set to low output drive level. Pins configured as inputs via DIR and with pull enabled via the Pull Enable bit in the Pin Configuration register (PINCFG.PULLEN) will set the input pull direction to an internal pull-down.Value | Description |
---|---|
0 |
The corresponding I/O pin in the PORT group will keep its configuration. |
1 |
The corresponding I/O pin output is driven low, or the input is connected to an internal pull-down. |