31.7.2 Data Direction Clear
Important: For PIC32CM LS00/LS60 Non-Secure accesses, read and
write accesses (RW*) are allowed only if the security attribution for the corresponding
I/O pin is set as Non-Secured in the NONSEC register.
This register allows the user to set one or more I/O pins as an input, without doing a read-modify-write operation. Changes in this register will also be reflected in the Data Direction (DIR), Data Direction Toggle (DIRTGL) and Data Direction Set (DIRSET) registers.
Tip: The I/O pins are assembled in pin groups (”PORT groups”) with up to 32
pins. Group 0 consists of the PA pins, group 1 is for the PB pins, etc. Each pin group
has its own PORT registers, with a 0x80 address spacing. For example, the register
address offset for the Data Direction (DIR) register for group 0 (PA00 to PA31) is 0x00,
and the register address offset for the DIR register for group 1 (PB00 to PB31) is
0x80
Name: | DIRCLR |
Offset: | 0x04 |
Reset: | 0x00000000 |
Property: | PAC Write-Protection, Mix-Secure |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DIRCLR[31:24] | |||||||||
Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DIRCLR[23:16] | |||||||||
Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DIRCLR[15:8] | |||||||||
Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DIRCLR[7:0] | |||||||||
Access | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | RW/RW*/RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:0 – DIRCLR[31:0] Port Data Direction Clear
Writing a '0' to a bit has no effect.
Writing a '1' to a bit will clear the corresponding bit in the DIR register, which configures the I/O pin as an input.Value | Description |
---|---|
0 |
The corresponding I/O pin in the PORT group will keep its configuration. |
1 | The corresponding I/O pin in the PORT group is configured as input. |