15.6.6 Peripheral Interrupt Flag Status and Clear A
This flag is cleared by writing a one to the flag.
This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGA bit, and will generate an interrupt request if INTENSET.ERR is one.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the corresponding INTFLAGA interrupt flag.
| Name: | INTFLAGA |
| Offset: | 0x14 |
| Reset: | 0x000000 |
| Property: | Secure |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Reserved | Reserved | AC | PORT | FREQM | EIC | RTC | WDT | ||
| Access | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC | ||
| Access | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |