15.6.7 Peripheral Interrupt Flag Status and Clear B
This flag is cleared by writing a '1' to the flag.
This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGB bit, and will generate an interrupt request if INTENSET.ERR is '1'.
Writing a '0' to this bit has no effect.
Writing a '1' to this bit will clear the corresponding INTFLAGB interrupt flag.
| Name: | INTFLAGB |
| Offset: | 0x18 |
| Reset: | 0x000000 |
| Property: | Secure |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| USB | HMATRIXHS | DMAC | NVMCTRL | DSU | IDAU | ||||
| Access | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | RW/-/RW | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – USB Interrupt Flag for USB
Bit 4 – HMATRIXHS Interrupt Flag for HMATRIXHS
Bit 3 – DMAC Interrupt Flag for DMAC
Bit 2 – NVMCTRL Interrupt Flag for NVMCTRL
Bit 1 – DSU Interrupt Flag for DSU
Bit 0 – IDAU Interrupt Flag for IDAU
Note: This bit field is only available
for PIC32CM LS00/LS60 and has no effect for
PIC32CM LE00.