15.6.9 Peripheral Write Protection Status A
Reading STATUSA register returns peripheral write protection status:
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected. |
| 1 | Peripheral is write protected. |
Important: For PIC32CM LS00/LS60 Non-Secure accesses, read
accesses (R*) are allowed only if the peripheral security attribution for the
corresponding peripheral is set as Non-Secured in the NONSECx register.
| Name: | STATUSA |
| Offset: | 0x34 |
| Reset: | 0x0000C000 |
| Property: | Mix-Secure |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Reserved | Reserved | AC | PORT | FREQM | EIC | RTC | WDT | ||
| Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |
| Reset | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GCLK | SUPC | OSC32KCTRL | OSCCTRL | RSTC | MCLK | PM | PAC | ||
| Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |