7.6.6.9 PUF Data Source Register

Name: PUF_DATA_SRC
Offset: 0x024
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        DI 
Access R/W 
Reset 0 

Bit 0 – DI Data Input Loaded from PUF_DIR

ValueNameDescription
0 DISABLED PUF_DIR cannot be used to transfer data to PUF.
1 DI_VIA_DIR PUF_DIR is enabled to load data to PUF.