7.6.6.6 PUF Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: Disables the corresponding interrupt source.

1: Enables the corresponding interrupt source.

Name: PUF_IMR
Offset: 0x014
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
  RESEEDRRESEEDW      
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  DOREQDIREQREJECTEDZEROIZEDERROROKBUSY 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 30 – RESEEDR Reseed Action Required Event

Bit 29 – RESEEDW Reseed Warning Event

Bit 6 – DOREQ Data Out Request Event

Bit 5 – DIREQ Data In Request Event

Bit 4 – REJECTED Last Activation Code Rejection Event

Bit 3 – ZEROIZED Zeroized Operation Completed Event

Bit 2 – ERROR Last Operation Fail Event

Bit 1 – OK Last Operation Successful Achievement Event

Bit 0 – BUSY Operation Start Event