7.6.6.12 PUF Data Output Register

Name: PUF_DOR
Offset: 0x0A8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 DO[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 DO[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 DO[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 DO[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – DO[31:0] Data Output Value

This field must only be read when PUF_SR.DOREQ = 1.