The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt source has not triggered the interrupt line.
1: The corresponding interrupt source triggered the interrupt line.
Writing a 1 to a bit clears the corresponding bit.
Name:
PUF_ISR
Offset:
0x018
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
RESEEDR
RESEEDW
Access
R/W
R/W
Reset
0
0
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
DOREQ
DIREQ
REJECTED
ZEROIZED
ERROR
OK
BUSY
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
Bit 30 – RESEEDR Reseed Action Required (cleared by writing a 1)
Bit 29 – RESEEDW Reseed Warning (cleared by writing a 1)
Bit 6 – DOREQ Data Out Request (cleared by writing a 1)
Bit 5 – DIREQ Data In Request (cleared by writing a 1)
Bit 4 – REJECTED Last Activation Code Rejection (cleared by writing a 1)
Bit 3 – ZEROIZED Zeroized Operation Completed (cleared by writing a 1)
Bit 2 – ERROR Last Operation Fail (cleared by writing a 1)
Bit 1 – OK Last Operation Achievement (cleared by writing a 1)
Bit 0 – BUSY Operation in Progress (cleared by writing a 1)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.