7.6.6.4 PUF Allow Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding action is not allowed.

1: The corresponding action is allowed.

Name: PUF_AR
Offset: 0x00C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 TESTPUFTESTMEM       
Access RR 
Reset 00 
Bit 2322212019181716 
        RESEED 
Access R 
Reset 0 
Bit 15141312111098 
 GENRAND     WRAPWGENRAND 
Access RRR 
Reset 000 
Bit 76543210 
 UNWRAPGETKEYSTOP RECOSTARTENROLL  
Access RRRRRR 
Reset 000000 

Bit 31 – TESTPUF Test PUF Operation

Bit 30 – TESTMEM Test Memory Operation

Bit 16 – RESEED Reseed Operation

Bit 15 – GENRAND Generate Random Operation

Bit 9 – WRAP Wrap Operation

Bit 8 – WGENRAND Wrap Generated Random Operation

Bit 7 – UNWRAP Unwrap Operation

Bit 6 – GETKEY Get Key Operation

Bit 5 – STOP Stop Operation

Bit 3 – RECO Reconstruct Operation

Bit 2 – START Start Operation

Bit 1 – ENROLL Enroll Operation