8.6.6.39 MCAN Transmit Buffer Transmission Occurred
| Name: | MCAN_TXBTO |
| Offset: | 0xD8 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TO31 | TO30 | TO29 | TO28 | TO27 | TO26 | TO25 | TO24 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TO23 | TO22 | TO21 | TO20 | TO19 | TO18 | TO17 | TO16 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TO15 | TO14 | TO13 | TO12 | TO11 | TO10 | TO9 | TO8 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TO7 | TO6 | TO5 | TO4 | TO3 | TO2 | TO1 | TO0 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – TOx Transmission Occurred for Buffer x
Each Transmit Buffer has its own Transmission Occurred bit. The bits are set when the corresponding MCAN_TXBRP bit is cleared after a successful transmission. The bits are reset when a new transmission is requested by writing a ‘1’ to the corresponding bit of register MCAN_TXBAR.
| Value | Description |
|---|---|
| 0 | No transmission occurred. |
| 1 | Transmission occurred. |