8.6.6.7 MCAN Timestamp Counter Configuration Register

For a description of the Timestamp Counter see Timestamp Generation.

Name: MCAN_TSCC
Offset: 0x20
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     TCP[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       TSS[1:0] 
Access R/WR/W 
Reset 00 

Bits 19:16 – TCP[3:0] Timestamp Counter Prescaler

Configures the timestamp and timeout counters time unit in multiples of CAN bit times [ 1…16 ]. The actual interpretation by the hardware of this value is such that one more than the value programmed here is used.

Bits 1:0 – TSS[1:0] Timestamp Select

With CAN FD, an external counter is required for timestamp generation (TSS = 2).

ValueNameDescription
0 ALWAYS_0

Timestamp counter value always 0x0000

1 TCP_INC

Timestamp counter value incremented according to TCP

2 EXT_TIMESTAMP

External timestamp counter value used

3 ALWAYS_0

Timestamp counter value always 0x0000