Bits 15:14 – ITBG[1:0] Internal Timebase and
SOF Select Generic
Constant value 11 (SOF option,
internal timebase)
Bits 13:12 – NTSG[1:0] Number of Timestamps Generic
Constant value 10 (16 timestamp
registers TS0-TS15).
Bits 3:0 – TSP[3:0] Timestamp Pointer
The timestamp pointer is
incremented by one each time a timestamp is captured, from its minimum value (0) to
15.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.