8.6.6.17 MCAN Interrupt Line Enable

Each of the two interrupt lines to the processor can be enabled/disabled separately by programming bits EINT0 and EINT1.

Name: MCAN_ILE
Offset: 0x5C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       EINT1EINT0 
Access R/WR/W 
Reset 00 

Bit 1 – EINT1 Enable Interrupt Line 1

ValueDescription
0

Interrupt line MCAN_INT1 disabled.

1

Interrupt line MCAN_INT1 enabled.

Bit 0 – EINT0 Enable Interrupt Line 0

ValueDescription
0

Interrupt line MCAN_INT0 disabled.

1

Interrupt line MCAN_INT0 enabled.