8.6.6.33 MCAN Tx Buffer Configuration

This register can only be written if the bits CCE and INIT are set in MCAN CC Control Register.

The sum of TFQS and NDTB may not exceed 32. There is no check for erroneous configurations. The Tx Buffers section in the Message RAM starts with the dedicated Tx Buffers.

Name: MCAN_TXBC
Offset: 0xC0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
  TFQMTFQS[5:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
   NDTB[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 TBSA[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TBSA[5:0]   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 30 – TFQM Tx FIFO/Queue Mode

ValueDescription
0

Tx FIFO operation.

1

Tx Queue operation.

Bits 29:24 – TFQS[5:0] Transmit FIFO/Queue Size

ValueDescription
0

No Tx FIFO/Queue.

1-32

Number of Tx Buffers used for Tx FIFO/Queue.

>32

Values greater than 32 are interpreted as 32.

Bits 21:16 – NDTB[5:0] Number of Dedicated Transmit Buffers

ValueDescription
0

No dedicated Tx Buffers.

1-32

Number of dedicated Tx Buffers.

>32

Values greater than 32 are interpreted as 32.

Bits 15:2 – TBSA[13:0] Tx Buffers Start Address

Start address of Tx Buffers section in Message RAM (32-bit word address, see Message RAM Configuration).

Write TBSA with the bits [15:2] of the 32-bit address.