8.6.6.43 MCAN Transmit Event FIFO Configuration

This register can only be written if the bits CCE and INIT are set in MCAN CC Control Register.

Name: MCAN_TXEFC
Offset: 0xF0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
   EFWM[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
   EFS[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 EFSA[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EFSA[5:0]   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 29:24 – EFWM[5:0] Event FIFO Watermark

ValueDescription
0

Watermark interrupt disabled.

1-32

Level for Tx Event FIFO watermark interrupt (MCAN_IR.TEFW).

>32

Watermark interrupt disabled.

Bits 21:16 – EFS[5:0] Event FIFO Size

The Tx Event FIFO elements are indexed from 0 to EFS - 1.

ValueDescription
0

Tx Event FIFO disabled.

1-32

Number of Tx Event FIFO elements.

>32

Values greater than 32 are interpreted as 32.

Bits 15:2 – EFSA[13:0] Event FIFO Start Address

Start address of Tx Event FIFO in Message RAM (32-bit word address, see Message RAM Configuration).

Write EFSA with the bits [15:2] of the 32-bit address.