8.6.6.47 MCAN TSU Timestamp Status 1

Name: MCAN_TSU_TSS1
Offset: 0x168
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 TSL[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 TSL[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TSN[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TSN[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:16 – TSL[15:0] Timestamp Lost

Each timestamp register (TS0-TS15) is assigned one bit. The bits are set when the timestamp stored in the related timestamp register was overwritten before it was read. Reading a timestamp register resets the related bit.

Bits 15:0 – TSN[15:0] Timestamp New

Each timestamp register (TS0-TS15) is assigned one bit. The bits are set when a timestamp was stored in the related timestamp register. Reading a timestamp register resets the related bit.