8.3.10.87 TWI Transmit Holding Register (Default Mode)

If FIFO is enabled (FLEX_TWI_CR.FIFOEN=1), a byte access on FLEX_TWI_THR reads one data in a single access, see TWI Single Data Access for details.

Name: FLEX_TWI_THR (DEFAULT_MODE)
Offset: 0x634
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 TXDATA[7:0] 
Access WWWWWWWW 
Reset  

Bits 7:0 – TXDATA[7:0] Host or Client Transmit Holding Data