8.3.10.36 USART LON Data Length Register

This register is relevant only if USART_MODE = 0x9 in the USART Mode Register.

Name: FLEX_US_LONDL
Offset: 0x268
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 LONDL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – LONDL[7:0] LON Data Length

ValueDescription
0–255

LON data length is LONDL + 1 byte.