8.3.10.94 TWI FIFO Mode Register
This register can only be written if the WPEN bit is cleared in the TWI Write Protection Mode Register.
| Name: | FLEX_TWI_FMR |
| Offset: | 0x650 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RXFTHRES[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TXFTHRES[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXRDYM[1:0] | TXRDYM[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 29:24 – RXFTHRES[5:0] Receive FIFO Threshold
| Value | Description |
|---|---|
| 0–16 | Defines the Receive FIFO threshold value (number of bytes). The FLEX_TWI_FSR.RXFTH flag will be set when Receive FIFO goes from “below” threshold state to “equal to or above” threshold state. |
Bits 21:16 – TXFTHRES[5:0] Transmit FIFO Threshold
| Value | Description |
|---|---|
| 0–16 | Defines the Transmit FIFO threshold value (number of bytes). The FLEX_TWI_FSR.TXFTH flag will be set when Transmit FIFO goes from “above” threshold state to “equal to or below” threshold state. |
Bits 5:4 – RXRDYM[1:0] Receiver Ready Mode
If FIFOs are enabled, the FLEX_TWI_SR.RXRDY flag behaves as follows.
| Value | Name | Description |
|---|---|---|
| 0 | ONE_DATA |
RXRDY will be at level ‘1’ when at least one unread data is in the receive FIFO. When DMA is enabled to transfer data the chunk of 1 byte must be configured in the DMA. If the transfer is performed by software, the access type (byte, halfword) must be defined accordingly. |
| 1 | TWO_DATA |
RXRDY will be at level ‘1’ when at least two unread data are in the receive FIFO. To minimize system bus load, when DMA is enabled to transfer data, the chunk of 1 halfword (1 halfword carries 2 bytes) must be configured in the DMA. If the transfer is performed by software, the access type can be defined as byte (1 byte per access, 2 accesses) or halfword (2 bytes per access, 1 single access). |
| 2 | FOUR_DATA |
RXRDY will be at level ‘1’ when at least four unread data are in the receive FIFO. To minimize system bus load, when DMA is enabled to transfer data, the chunk of 1 word (1 word carries 4 bytes) must be configured in the DMA. If the transfer is performed by software, the access type can be defined as byte (1 byte per access, 4 accesses), halfword (2 bytes per access, 2 accesses) or word (4 bytes per access, 1 single access). |
Bits 1:0 – TXRDYM[1:0] Transmitter Ready Mode
If FIFOs are enabled, the FLEX_TWI_SR.TXRDY flag behaves as follows.
| Value | Name | Description |
|---|---|---|
| 0 | ONE_DATA |
TXRDY will be at level ‘1’ when at least one data can be written in the transmit FIFO. When DMA is enabled to transfer data, the chunk of 1 byte must be configured in the DMA. If the transfer is performed by software, the access type must be defined as byte. |
| 1 | TWO_DATA |
TXRDY will be at level ‘1’ when at least two data can be written in the transmit FIFO. To minimize system bus load, when DMA is enabled to transfer data, the chunk of 1 halfword (1 halfword carries 2 bytes) must be configured in the DMA. If the transfer is performed by software, the access type can be defined as byte (1 byte per access, 2 accesses) or halfword (2 bytes per access, 1 single access). |
| 2 | FOUR_DATA |
TXRDY will be at level ‘1’ when at least four data can be written in the transmit FIFO. To minimize system bus load, when DMA is enabled to transfer data, the chunk of 1 word (1 word carries 4 bytes) must be configured in the DMA. If the transfer is performed by software, the access type can be defined as byte (1 byte per access, 4 accesses), halfword (2 bytes per access, 2 accesses) or word (4 bytes per access, 1 single access). |