8.3.10.24 USART Transmitter Timeguard Register

This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.

For LON-specific configurations, see USART Transmitter Timeguard Register (LON_MODE).

Name: FLEX_US_TTGR
Offset: 0x228
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 TG[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – TG[7:0] Timeguard Value

ValueDescription
0 The transmitter timeguard is disabled.
1–255 The transmitter timeguard is enabled and TG is timeguard delay / bit period.