8.3.10.70 SPI Two-Pin Mode Register
This register can only be written if WPEN is cleared in the SPI Write Protection Mode Register.
| Name: | FLEX_SPI_TPMR |
| Offset: | 0x450 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OSR[1:0] | ALWAYS0 | CSM | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:2 – OSR[1:0] Oversampling Rate
Bit 1 – ALWAYS0 Always Written to 0
Bit 0 – CSM Chip Select Mode
| Value | Description |
|---|---|
| 0 | Chip select is not driven. |
| 1 | Chip select is driven and can be used to control enable pin of the external device. Depending on FLEX_SPI_MR.PCSDEC, an external decoder can be used to minimize the number of IOs used. |