8.3.10.67 SPI FIFO Level Register
| Name: | FLEX_SPI_FLR |
| Offset: | 0x444 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RXFL[5:0] | |||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXFL[5:0] | |||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 21:16 – RXFL[5:0] Receive FIFO Level
| Value | Description |
|---|---|
| 0 | There is no unread data in the Receive FIFO. |
| 1–16 | Indicates the number of unread data in the Receive FIFO. |
Bits 5:0 – TXFL[5:0] Transmit FIFO Level
| Value | Description |
|---|---|
| 0 | There is no data in the Transmit FIFO. |
| 1–16 | Indicates the number of data in the Transmit FIFO. |