8.3.10.10 USART Interrupt Disable Register (LIN_MODE)

This configuration is relevant only if USART_MODE = 0xA or 0xB in the USART Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect

1: Disables the corresponding interrupt.

Name: FLEX_US_IDR (LIN_MODE)
Offset: 0x20C
Reset: 
Property: Write-only

Bit 3130292827262524 
 LINHTELINSTELINSNRELINCELINIPELINISFELINBE  
Access WWWWWWW 
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 LINTCLINIDLINBK   TXEMPTYTIMEOUT 
Access WWWWW 
Reset  
Bit 76543210 
 PAREFRAMEOVRE   TXRDYRXRDY 
Access WWWWW 
Reset  

Bit 31 – LINHTE LIN Header Timeout Error Interrupt Disable

Bit 30 – LINSTE LIN Synch Tolerance Error Interrupt Disable

Bit 29 – LINSNRE LIN Client Not Responding Error Interrupt Disable

Bit 28 – LINCE LIN Checksum Error Interrupt Disable

Bit 27 – LINIPE LIN Identifier Parity Interrupt Disable

Bit 26 – LINISFE LIN Inconsistent Synch Field Error Interrupt Disable

Bit 25 – LINBE LIN Bus Error Interrupt Disable

Bit 15 – LINTC LIN Transfer Completed Interrupt Disable

Bit 14 – LINID LIN Identifier Sent or LIN Identifier Received Interrupt Disable

Bit 13 – LINBK LIN Break Sent or LIN Break Received Interrupt Disable

Bit 9 – TXEMPTY TXEMPTY Interrupt Disable

Bit 8 – TIMEOUT Timeout Interrupt Disable

Bit 7 – PARE Parity Error Interrupt Disable

Bit 6 – FRAME Framing Error Interrupt Disable

Bit 5 – OVRE Overrun Error Interrupt Disable

Bit 1 – TXRDY TXRDY Interrupt Disable

Bit 0 – RXRDY RXRDY Interrupt Disable