10.1.7.9 Ethernet MAC (GMAC)
GMAC timings are provided in the following conditions:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 0
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 0
| Symbol | Parameters | Min | Max | Unit |
|---|---|---|---|---|
| GMAC1 | MDIO input data setup time before MDC rising edge | 10 | – | ns |
| GMAC2 | MDIO input data hold time after MDC rising edge | 0 | – | ns |
| GMAC3 | MDC falling edge to MDIO output data valid | 0 | 25 | ns |
| Symbol | Parameters | Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|---|
| GMAC21 | TXEN toggling from REFCK rising | – | 2 | – | 16 | ns |
| GMAC22 | TX[1:0] toggling from REFCK rising | – | 2 | – | 16 | ns |
| GMAC23 | Setup for RX[1:0] from REFCK rising | – | 4 | – | – | ns |
| GMAC24 | Hold for RX[1:0] from REFCK rising | – | 2 | – | – | ns |
| GMAC25 | Setup for RXER from REFCK rising | – | 4 | – | – | ns |
| GMAC26 | Hold for RXER from REFCK rising | – | 2 | – | – | ns |
| GMAC27 | Setup for CRSDV from REFCK rising | – | 4 | – | – | ns |
| GMAC28 | Hold for CRSDV from REFCK rising | – | 2 | – | – | ns |
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| GMAC29 | TXCTL toggling from TXCK edge | -500 | 500 | ps |
| GMAC30 | TXD[3:0] toggling from TXCK edge | -500 | 500 | ps |
| GMAC31 | RXD[3:0] Setup time before RXCK edge | 1.0 | – | ns |
| GMAC32 | RXD[3:0] Hold time after RXCK edge | 1.0 | – | ns |
| GMAC33 | RXCTL Setup time before RXCK edge | 1.0 | – | ns |
| GMAC34 | RXCTL Hold time after RXCK edge | 1.0 | – | ns |